Catalog navigation
CAD model selection
HELP_VARIABLE
Company
NITTO KOHKI
Description
HFL-S Type - Socket
Bill of material
HFL-4S SUS EPDM
CNSORDERNO
Order number
HFL-4S SUS EPDM
ASSYNO
Assy No.
CB29222
S
Application
R 1/2
MT
Material
SUS
M
Mass
211 g
L
60 mm
D
ΦD
35 mm
H
H (WAF)
WAF.29
T
Rc 1/2 mm
SM
Seal material
EPDM
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031